Dimensions
Height | 2.76 in 70 mm |
Width | 2.76 in 70 mm |
Length | 3.54 in 90 mm |
Includes oil level sensor and mounting hardware for RP3600
Height | 2.76 in 70 mm |
Width | 2.76 in 70 mm |
Length | 3.54 in 90 mm |
Shipping Weight | 0.16 lb 0.07 kg |
UPC | 815683020326 815683020326 |