Dimensions
Height | 0.59 in 15 mm |
Width | 2.05 in 52 mm |
Length | 3.7 in 94 mm |
Includes the governor arm, washer, and cotter pin.
Height | 0.59 in 15 mm |
Width | 2.05 in 52 mm |
Length | 3.7 in 94 mm |
Shipping Weight | 0.1 lb 0.04 kg |
UPC | 815683020975 815683020975 |