Dimensions
Height | 11.42 in 290 mm |
Width | 7.48 in 190 mm |
Length | 14.96 in 380 mm |
Includes crankcase, oil drain pipe, drain plug, and washer.
Height | 11.42 in 290 mm |
Width | 7.48 in 190 mm |
Length | 14.96 in 380 mm |
Shipping Weight | 16.02 lb 7.27 kg |
UPC | 815683020982 815683020982 |