Dimensions
Height | 2.76 in 70 mm |
Width | 2.76 in 70 mm |
Length | 9.45 in 240 mm |
Includes crankshaft, thrust washer, piston, connecting rod, pin, and clips.
Height | 2.76 in 70 mm |
Width | 2.76 in 70 mm |
Length | 9.45 in 240 mm |
Shipping Weight | 2.65 lb 1.2 kg |
UPC | 815683025277 815683025277 |