Dimensions
Height | 0.08 in 2 mm |
Width | 4.53 in 115 mm |
Length | 4.33 in 110 mm |
Cylinder head gasket for the RP3600
Height | 0.08 in 2 mm |
Width | 4.53 in 115 mm |
Length | 4.33 in 110 mm |
Shipping Weight | 0.03 lb 0.01 kg |
UPC | 815683020272 815683020272 |