Dimensions
Height | 1.77 in 45 mm |
Width | 4.45 in 113 mm |
Length | 4.88 in 124 mm |
Includes cylinder head cover, gasket, and bolts.
Height | 1.77 in 45 mm |
Width | 4.45 in 113 mm |
Length | 4.88 in 124 mm |
Shipping Weight | 0.58 lb 0.26 kg |
UPC | 815683020944 815683020944 |