Dimensions
Height | 4.13 in 105 mm |
Width | 6.3 in 160 mm |
Length | 7.48 in 190 mm |
Cylinder head group for RP5500 includes cylinder head, gasket, muffler studs, carburetor studs, locating pins, and bolts.
Height | 4.13 in 105 mm |
Width | 6.3 in 160 mm |
Length | 7.48 in 190 mm |
Shipping Weight | 4.02 lb 1.82 kg |
UPC | 815683020951 815683020951 |