Dimensions
Height | 4.53 in 115 mm |
Width | 4.45 in 113 mm |
Length | 5.51 in 140 mm |
Includes cylinder head cover, gasket, and bolts.
Height | 4.53 in 115 mm |
Width | 4.45 in 113 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 1.07 lb 0.48 kg |
UPC | 815683021767 815683021767 |