Dimensions
Height | 0.04 in 1 mm |
Width | 4.13 in 105 mm |
Length | 4.76 in 121 mm |
Cylinder head cover gasket for INV4000 E
Height | 0.04 in 1 mm |
Width | 4.13 in 105 mm |
Length | 4.76 in 121 mm |
Gross Weight | 0.02 lb 0.01 kg |
Carton Height | 0.2 in 5 mm |
Carton Width | 7.87 in 200 mm |
Carton Length | 7.87 in 200 mm |
Carton Height | 0.2 in 5 mm |
Carton Width | 7.87 in 200 mm |
Carton Length | 26.18 in 665 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683025192 815683025192 |