Dimensions
Height | 0.59 in 15 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Includes brand films for the RP5500.
Height | 0.59 in 15 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Shipping Weight | 2 lb 0.91 kg |
UPC | 815683022429 815683022429 |