Dimensions
Height | 0.39 in 10 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Includes brand films for the RP6500 E.
Height | 0.39 in 10 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Shipping Weight | 2 lb 0.91 kg |
UPC | 815683022474 815683022474 |