Dimensions
Height | 4.72 in 120 mm |
Width | 3.15 in 80 mm |
Length | 5.51 in 140 mm |
Includes ignition coil, spark plug wire and cap, and mounting hardware
Height | 4.72 in 120 mm |
Width | 3.15 in 80 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 0.61 lb 0.28 kg |
UPC | 815683023242 815683023242 |