Dimensions
Height | 1.77 in 45 mm |
Width | 1.97 in 50 mm |
Length | 2.76 in 70 mm |
Includes oil level sensor and mounting hardware.
Height | 1.77 in 45 mm |
Width | 1.97 in 50 mm |
Length | 2.76 in 70 mm |
Shipping Weight | 0.12 lb 0.05 kg |
UPC | 815683025413 815683025413 |