Dimensions
Height | 2.76 in 70 mm |
Width | 5.91 in 150 mm |
Length | 5.91 in 150 mm |
Includes flywheel, and mounting hardware.
Height | 2.76 in 70 mm |
Width | 5.91 in 150 mm |
Length | 5.91 in 150 mm |
Shipping Weight | 2.67 lb 1.21 kg |
UPC | 815683025390 815683025390 |