Dimensions
Height | 1.77 in 45 mm |
Width | 1.46 in 37 mm |
Length | 3.03 in 77 mm |
Includes isolating mounts and mounting hardware.
Height | 1.77 in 45 mm |
Width | 1.46 in 37 mm |
Length | 3.03 in 77 mm |
Shipping Weight | 0.73 lb 0.33 kg |
UPC | 815683020678 815683020678 |