Dimensions
Height | 0.75 in 19 mm |
Width | 4.45 in 113 mm |
Length | 21.34 in 542 mm |
Includes a right side panel and mounting hardware.
Height | 0.75 in 19 mm |
Width | 4.45 in 113 mm |
Length | 21.34 in 542 mm |
Shipping Weight | 2.07 lb 0.94 kg |
UPC | 815683020685 815683020685 |