Dimensions
Height | 2.36 in 60 mm |
Width | 2.36 in 60 mm |
Length | 45.67 in 1160 mm |
Includes one foot, one bracket, and mounting hardware.
Height | 2.36 in 60 mm |
Width | 2.36 in 60 mm |
Length | 45.67 in 1160 mm |
Shipping Weight | 1.85 lb 0.84 kg |
UPC | 815683022085 815683022085 |