Dimensions
Height | 1.38 in 35 mm |
Width | 0.98 in 25 mm |
Length | 5.51 in 140 mm |
Includes the air cleaner support bracket and mounting hardware.
Height | 1.38 in 35 mm |
Width | 0.98 in 25 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 0.13 lb 0.06 kg |
UPC | 815683022092 815683022092 |