Dimensions
Height | 20.47 in 520 mm |
Width | 17.52 in 445 mm |
Length | 26.18 in 665 mm |
Includes frame assembly, clips, isolators, rubber cushions, sound deadening material, and mounting hardware
Height | 20.47 in 520 mm |
Width | 17.52 in 445 mm |
Length | 26.18 in 665 mm |
Shipping Weight | 24.92 lb 11.3 kg |
UPC | 815683023341 815683023341 |