Dimensions
Height | 1.77 in 45 mm |
Width | 1.77 in 45 mm |
Length | 0.39 in 10 mm |
Includes frame feet and mounting hardware.
Height | 1.77 in 45 mm |
Width | 1.77 in 45 mm |
Length | 0.39 in 10 mm |
Shipping Weight | 0.22 lb 0.1 kg |
UPC | 815683025093 815683025093 |