Dimensions
Height | 2.76 in 70 mm |
Width | 4.92 in 125 mm |
Length | 6.1 in 155 mm |
Includes inverter mounting brackets, engine isolators, mounting brackets, and hardware for INV1250.
Height | 2.76 in 70 mm |
Width | 4.92 in 125 mm |
Length | 6.1 in 155 mm |
Gross Weight | 1.12 lb 0.51 kg |
Carton Height | 6.1 in 155 mm |
Carton Width | 5.71 in 145 mm |
Carton Length | 7.48 in 190 mm |
Shipping Weight | 1.19 lb 0.54 kg |
UPC | 815683025093 815683025093 |