Dimensions
Height | 5.12 in 130 mm |
Width | 17.72 in 450 mm |
Length | 21.26 in 540 mm |
Includes fuel tank, fuel level gauge, and mounting hardware.
Height | 5.12 in 130 mm |
Width | 17.72 in 450 mm |
Length | 21.26 in 540 mm |
Shipping Weight | 11.9 lb 5.4 kg |
UPC | 815683020593 815683020593 |