Dimensions
Height | 6.3 in 160 mm |
Width | 17.4 in 442 mm |
Length | 20.94 in 532 mm |
Includes fuel tank, fuel level gauge, and mounting hardware.
Height | 6.3 in 160 mm |
Width | 17.4 in 442 mm |
Length | 20.94 in 532 mm |
Shipping Weight | 13.02 lb 5.91 kg |
UPC | 815683023235 815683023235 |