Dimensions
Height | 25.94 in 659 mm |
Width | 15.83 in 402 mm |
Length | 32.6 in 828 mm |
Complete engine for RP5500
Height | 25.94 in 659 mm |
Width | 15.83 in 402 mm |
Length | 32.6 in 828 mm |
Shipping Weight | 72.1 lb 32.7 kg |
UPC | 815683021309 815683021309 |