Dimensions
Height | 3.15 in 80 mm |
Width | 7.87 in 200 mm |
Length | 9.84 in 250 mm |
Includes throttle control assembly, support subassembly, governor rod, springs, and mounting hardware.
Height | 3.15 in 80 mm |
Width | 7.87 in 200 mm |
Length | 9.84 in 250 mm |
Shipping Weight | 0.75 lb 0.34 kg |
UPC | 815683021224 815683021224 |