Dimensions
Height | 4.72 in 120 mm |
Width | 7.28 in 185 mm |
Length | 9.25 in 235 mm |
Includes throttle control assembly, support subassembly, governor rod, springs, and mounting hardware
Height | 4.72 in 120 mm |
Width | 7.28 in 185 mm |
Length | 9.25 in 235 mm |
Shipping Weight | 1.25 lb 0.57 kg |
UPC | 815683023457 815683023457 |