Dimensions
Height | 8.66 in 220 mm |
Width | 7.09 in 180 mm |
Length | 12.2 in 310 mm |
Includes the muffler assembly, spark arrestor, and all mounting hardware.
Height | 8.66 in 220 mm |
Width | 7.09 in 180 mm |
Length | 12.2 in 310 mm |
Shipping Weight | 7.72 lb 3.5 kg |
UPC | 815683021187 815683021187 |