Dimensions
Height | 5.12 in 130 mm |
Width | 6.3 in 160 mm |
Length | 5.51 in 140 mm |
Includes the muffler assembly, spark arrestor, gasket, and mounting hardware..
Height | 5.12 in 130 mm |
Width | 6.3 in 160 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 2.99 lb 1.36 kg |
UPC | 815683025383 815683025383 |