Dimensions
Height | 3.94 in 100 mm |
Width | 4.33 in 110 mm |
Length | 4.53 in 115 mm |
Includes the piston, piston pin and piston pin clips for RP6500E and RP7500E.
Height | 3.94 in 100 mm |
Width | 4.33 in 110 mm |
Length | 4.53 in 115 mm |
Shipping Weight | 1.08 lb 0.49 kg |
UPC | 815683021866 815683021866 |