Dimensions
Height | 0.12 in 3 mm |
Width | 374 in 95 mm |
Length | 3.74 in 95 mm |
Piston rings for the RP6500E and RP7500E.
Height | 0.12 in 3 mm |
Width | 374 in 95 mm |
Length | 3.74 in 95 mm |
Shipping Weight | 0.05 lb 0.02 kg |
UPC | 815683021392 815683021392 |