Dimensions
Height | 8.82 in 224 mm |
Width | 13.19 in 335 mm |
Length | 13.27 in 337 mm |
Includes shroud and mounting hardware.
Height | 8.82 in 224 mm |
Width | 13.19 in 335 mm |
Length | 13.27 in 337 mm |
Shipping Weight | 5.33 lb 2.42 kg |
UPC | 815683021095 815683021095 |