Dimensions
Height | 9.84 in 250 mm |
Width | 9.06 in 230 mm |
Length | 10.63 in 270 mm |
Includes the cylinder body shroud, lower shroud, upper shroud, and mounting hardware.
Height | 9.84 in 250 mm |
Width | 9.06 in 230 mm |
Length | 10.63 in 270 mm |
Shipping Weight | 5.99 lb 2.72 kg |
UPC | 815683023204 815683023204 |