Dimensions
Height | 3.15 in 80 mm |
Width | 4.43 in 110 mm |
Length | 14.96 in 380 mm |
Includes oil fill funnel for RP3600, RP5500, RP6500, RP6500 E, RP7500 E, or RP8000 E
Height | 3.15 in 80 mm |
Width | 4.43 in 110 mm |
Length | 14.96 in 380 mm |
Shipping Weight | 4.2 lb 1.91 kg |
UPC | 815683022306 815683022306 |