Dimensions
Height | 1.6 in 40 mm |
Width | 4.7 in 120 mm |
Length | 9.1 in 230 mm |
Contains spark plug wrench, screwdriver, and double-ended wrenches for RP12000 E.
Height | 1.6 in 40 mm |
Width | 4.7 in 120 mm |
Length | 9.1 in 230 mm |
Gross Weight | 1.2 lb 0.6 kg |
Carton Height | 1.6 in 40 mm |
Carton Width | 8.9 in 225 mm |
Carton Length | 10.5 in 267 mm |
Shipping Weight | 1.6 lb 0.7 kg |
UPC | 815683026083 815683026083 |