464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

Light Rock Bucket 13.7 m³ (17.9 yd³) - 464-8947

Request A Price Shop Now

Key Specs

Material Density
2781 lb/yd³
1.65 t/m³
Wear Package
Heavy Duty
Heavy Duty
Ground Engaging Tool (GET) System
Cat M75
Cat M75

Overview

13.7 m³ (17.9 yd³) Light Rock bucket for the 6020B Hydraulic Mining Shovel

Product Specifications for 13.7 m³ (17.9 yd³) - 464-8947

Material Density 2781 lb/yd³ 1.65 t/m³
Wear Package Heavy Duty Heavy Duty
Ground Engaging Tool (GET) System Cat M75 Cat M75
Machine Model 6020B 6020B
Capacity 17.9 yd³ 13.7 m³
Weight 27,053 lb 12 271 kg
Outer Width 133 in 3388 mm
Inner Width 118 in 3000 mm

See how 13.7 m³ (17.9 yd³) - 464-8947 compares against frequently compared products.

Media Gallery

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket
464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket
464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket
464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket
464-8497_13.7 m³ (17.9 yd³) Light Rock Bucket

Check out current offers for the 13.7 m³ (17.9 yd³) - 464-8947

View More Offers