12 m³ (15.7 yd³) - 558-1377

Standard Rock Bucket 12 m³ (15.7 yd³) - 558-1377

Request A Price Find Dealer

Key Specs

Material Density
2865 lb/yd³
1.7 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Product Specifications for 12 m³ (15.7 yd³) - 558-1377

Material Density 2865 lb/yd³ 1.7 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6020B 6020B
Capacity 15.7 yd³ 12 m³
Weight 2865 lb 1700 kg
Outer Width 135.8 in 3450 mm
Inner Width 118.1 in 3000 mm

See how 12 m³ (15.7 yd³) - 558-1377 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket

Loading System

558-1377_12 m³ (15.7 yd³) Standard Rock Bucket
558-1377_12 m³ (15.7 yd³) Standard Rock Bucket
558-1377_12 m³ (15.7 yd³) Standard Rock Bucket
558-1377_12 m³ (15.7 yd³) Standard Rock Bucket
558-1377_12 m³ (15.7 yd³) Standard Rock Bucket
Loading System

Check out current offers for the 12 m³ (15.7 yd³) - 558-1377

View More Offers