536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

Standard Rock Bucket 8.1 m³ (10.6 yd³) - 536-6115

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Heavy Duty - Impact
Heavy Duty - Impact
Ground Engaging Tool (GET) System
Cat M75
Cat M75

Overview

Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.

Benefits

Efficient

Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.

Maximum Payload

A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.

Fully Supported

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 8.1 m³ (10.6 yd³) - 536-6115

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Heavy Duty - Impact Heavy Duty - Impact
Ground Engaging Tool (GET) System Cat M75 Cat M75
Machine Model 6015 6015
Capacity 10.6 yd³ 8.1 m³
Weight 19262 lb 8737 kg
Outer Width 105.6 in 2682 mm
Inner Width 90.3 in 2294 mm

See how 8.1 m³ (10.6 yd³) - 536-6115 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket

Loading System

536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket
536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket
536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket
536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket
536-6115_8.1 m³ (10.6 yd³) Standard Rock Bucket
Loading System

Check out current offers for the 8.1 m³ (10.6 yd³) - 536-6115

View More Offers