7.4 m³ (9.7 yd³) - 472-6080

Standard Rock Bucket 7.4 m³ (9.7 yd³) - 472-6080

Request A Price Find Dealer

Key Specs

Material Density
2950 lb/yd³
1.75 t/m³
Wear Package
General Duty
General Duty
Ground Engaging Tool (GET) System
Cat M75
Cat M75

Product Specifications for 7.4 m³ (9.7 yd³) - 472-6080

Material Density 2950 lb/yd³ 1.75 t/m³
Wear Package General Duty General Duty
Ground Engaging Tool (GET) System Cat M75 Cat M75
Machine Model 6015 6015
Capacity 9.7 yd³ 7.4 m³
Weight 14138 lb 6413 kg
Outer Width 90.8 in 2306 mm
Inner Width 77.3 in 1964 mm

See how 7.4 m³ (9.7 yd³) - 472-6080 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket

Loading System

472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket
472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket
472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket
472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket
472-6080_7.4 m³ (9.7 yd³) Standard Rock Bucket
Loading System

Check out current offers for the 7.4 m³ (9.7 yd³) - 472-6080

View More Offers