| Material Density | 1.8 lb/yd³ 3034 t/m³ |
| Wear Package | Heavy Duty - Impact Heavy Duty - Impact |
| Ground Engaging Tool (GET) System | Cat C85 Cat C85 |
| Machine Model | 6020B 6020B |
| Capacity | 15.7 yd³ 12 m³ |
| Weight | 28096 lb 12744 kg |
| Outer Width | 135.8 in 3450 mm |
| Inner Width | 118.1 in 3000 mm |
Standard Rock Bucket 12 m³ (15.7 yd³) - 458-9461
Request A Price Find DealerKey Specs
- Material Density
- 1.8 lb/yd³
- 3034 t/m³
- Wear Package
- Heavy Duty - Impact
- Heavy Duty - Impact
- Ground Engaging Tool (GET) System
- Cat C85
- Cat C85
Overview
Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.
Benefits
Efficient
Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.
Maximum Payload
A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.
Fully Supported
Cat mining buckets are fully supported by the Cat dealer network for round the clock support.
Product Specifications for 12 m³ (15.7 yd³) - 458-9461
See how 12 m³ (15.7 yd³) - 458-9461 compares against frequently compared products.
- Material Density
- 1.8 lb/yd³
- 3034 t/m³
- Wear Package
- Heavy Duty - Impact
- Heavy Duty - Impact
- Ground Engaging Tool (GET) System
- Cat C85
- Cat C85
- Material Density
- 2528 lb/yd³
- 1.5 t/m³
- Wear Package
- Heavy Duty
- Heavy Duty
- Ground Engaging Tool (GET) System
- Cat M75
- Cat M75
- Material Density
- 2865 lb/yd³
- 1.7 t/m³
- Wear Package
- Extreme Duty - Abrasion
- Extreme Duty - Abrasion
- Ground Engaging Tool (GET) System
- Cat C85
- Cat C85
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
458-9461_12 m³ (15.7 yd³) Standard Rock Bucket
458-9461_12 m³ (15.7 yd³) Standard Rock Bucket
458-9461_12 m³ (15.7 yd³) Standard Rock Bucket
458-9461_12 m³ (15.7 yd³) Standard Rock Bucket
458-9461_12 m³ (15.7 yd³) Standard Rock Bucket
Loading System