| Material Density | 3034 lb/yd³ 1.8 t/m³ |
| Wear Package | Heavy Duty - Impact Heavy Duty - Impact |
| Ground Engaging Tool (GET) System | Cat C85 Cat C85 |
| Machine Model | 6030 6030 |
| Capacity | 22.2 yd³ 17 m³ |
| Weight | 41901 lb 19006 kg |
| Outer Width | 166.9 in 4240 mm |
| Inner Width | 146.9 in 3730 mm |