34 m³ (44.5 yd³) - 512-7166

Standard Rock Bucket 34 m³ (44.5 yd³) - 512-7166

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Heavy Duty - Abrasive
Heavy Duty - Abrasive
Ground Engaging Tool (GET) System
Cat W900
Cat W900

Product Specifications for 34 m³ (44.5 yd³) - 512-7166

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Heavy Duty - Abrasive Heavy Duty - Abrasive
Ground Engaging Tool (GET) System Cat W900 Cat W900
Machine Model 6060 6060
Capacity 44.5 yd³ 34 m³
Weight 76394 lb 34652 kg
Outer Width 187.5 in 4762 mm
Inner Width 169.3 in 4300 mm

See how 34 m³ (44.5 yd³) - 512-7166 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket

Loading System

512-7166_34 m³ (44.5 yd³) Standard Rock Bucket
512-7166_34 m³ (44.5 yd³) Standard Rock Bucket
512-7166_34 m³ (44.5 yd³) Standard Rock Bucket
512-7166_34 m³ (44.5 yd³) Standard Rock Bucket
512-7166_34 m³ (44.5 yd³) Standard Rock Bucket
Loading System

Check out current offers for the 34 m³ (44.5 yd³) - 512-7166

View More Offers