| Material Density | 3034 lb/yd³ 1.8 t/m³ | 
| Wear Package | Heavy Duty - Impact Heavy Duty - Impact | 
| Ground Engaging Tool (GET) System | Cat C95 Cat C95 | 
| Machine Model | 6040 6040 | 
| Capacity | 28.8 yd³ 22 m³ | 
| Weight | 50874 lb 23076 kg | 
| Outer Width | 174.8 in 4440 mm | 
| Inner Width | 153.5 in 3900 mm |