Log & Lumber Fork Carriages 2134 mm (84 in)

Request A Price Click for Price

Key Specs

Interface Type
Fusion™ Coupler
Fusion™ Coupler
Tine Configuration
Non-swinging/Non-floating
Non-swinging/Non-floating
Height
59.3 in
1497 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2134 mm (84 in)

Interface Type Fusion™ Coupler Fusion™ Coupler
Tine Configuration Non-swinging/Non-floating Non-swinging/Non-floating
Height 59.3 in 1497 mm
Weight 1911.4 lb 714 kg
Width 86.5 in 2134 mm
Length 18.5 in 757 mm
Tine Spacing Range - Outside Width 2041-636 mm (80.4-25 in) 2041-636 mm (80.4-25 in)

See how 2134 mm (84 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 2134 mm (84 in)

View More Offers