Semi Millyard Forks 1219 mm (48 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Width
70 in
1778 mm
Tine Spacing - Maximum Width
65.7 in
1670 mm
Tine Spacing - Minimum Width
47.6 in
1210 mm

Overview

Stack, carry and sort piles of lumber.

Product Specifications for 1219 mm (48 in), Fusion™ Coupler

Width 70 in 1778 mm
Tine Spacing - Maximum Width 65.7 in 1670 mm
Tine Spacing - Minimum Width 47.6 in 1210 mm
Tine Length 48 in 1219 mm
Tine Width 6 in 152 mm
Maximum Clamp Opening 98.8 in 2510 mm
Minimum Clamp Opening 6 in 152 mm
Weight 3514.2 lb 1594 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1219 mm (48 in), Fusion™ Coupler compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1219 mm (48 in), Fusion™ Coupler

View More Offers