Studio Shot
New

Hydraulic Fork Positioner Carriages 1829 mm (72 in), TH Coupler

Request A Price Shop Now

Key Specs

Height
51.8 in
1316 mm
Width
72 in
1829 mm
Overall Width
75.3 in
1913 mm

Overview

Allows the operator to alter the spacing of the forks hydraulically from the operator’s seat.

Product Specifications for 1829 mm (72 in), TH Coupler

Height 51.8 in 1316 mm
Width 72 in 1829 mm
Overall Width 75.3 in 1913 mm
Weight 933 lb 423.2 kg
Length 16.8 in 427 mm
Tine Spacing 229-1654 mm (9-65 in) 229-1654 mm (9-65 in)
Load Capacity 12000 lb 5443.1 kg
Interface Type Standard TH Coupler Standard TH Coupler

See how 1829 mm (72 in), TH Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1829 mm (72 in), TH Coupler

View More Offers