Studio Shot
New

Standard Tilt Carriages 1829 mm (72 in), Standard TH Coupler

Request A Price Shop Now

Key Specs

Height
40.3 in
1024 mm
Width
72 in
1829 mm
Overall Width
75 in
1905 mm

Overview

Standard Tilt Carriages are typically used in general construction, masonry, agriculture, steel erection, material handling, and building construction applications.

Product Specifications for 1829 mm (72 in), Standard TH Coupler

Height 40.3 in 1024 mm
Width 72 in 1829 mm
Overall Width 75 in 1905 mm
Weight 626.1 lb 284 kg
Length 11.1 in 282 mm
Tine Spacing 165-1704 mm (6.5-67 in) 165-1704 mm (6.5-67 in)
Load Capacity 12000 lb 5443.1 kg
Interface Type Standard TH Coupler Standard TH Coupler

See how 1829 mm (72 in), Standard TH Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1829 mm (72 in), Standard TH Coupler

View More Offers