Studio Shot
New

Side Tilt-Rotate Carriages 1829 mm (72 in), IT Coupler

Request A Price Shop Now

Key Specs

Height
40.3 in
1024 mm
Width
72 in
1829 mm
Overall Width
75 in
1905 mm

Overview

Side Tilt-Rotate Carriages allow for precise positioning of a load, even when on uneven terrain.

Product Specifications for 1829 mm (72 in), IT Coupler

Height 40.3 in 1024 mm
Width 72 in 1829 mm
Overall Width 75 in 1905 mm
Weight 1488.1 lb 675 kg
Length 18.7 in 476 mm
Tine Spacing 229-1704 mm (9-67.1 in) 229-1704 mm (9-67.1 in)
Tilt Angle Range 11° Left/Right 11° Left/Right
Load Capacity 12000 lb 5443.1 kg
Interface Type IT Coupler IT Coupler

See how 1829 mm (72 in), IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1829 mm (72 in), IT Coupler

View More Offers