Logging Forks 2479mm (98in)

Request A Price Find Dealer

Key Specs

Fork Width
98 in
2489 mm
Width - Over Tines
95 in
2412 mm
Width - Between Tines
95 in
2412 mm

Overview

2479mm (98in) Logging Fork

Product Specifications for 2479mm (98in)

Fork Width 98 in 2489 mm
Width - Over Tines 95 in 2412 mm
Width - Between Tines 95 in 2412 mm
Tine Length 98 in 2479 mm
Tine Width 14.1 in 358 mm
Inside Height 78 in 1972 mm
Clamp Opening 149 in 3794 mm
End Area 76.4 ft² 7.1 m²
Weight 17458 lb 7919 kg

See how 2479mm (98in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 2479mm (98in)

View More Offers