| Fork Width | 90 in 2298 mm |
| Width - Over Tines | 90 in 2298 mm |
| Width - Between Tines | 73 in 1857 mm |
| Tine Length | 64 in 1609 mm |
| Tine Width | 8.7 in 221 mm |
| Inside Height | 55 in 1386 mm |
| Clamp Opening | 100 in 2542 mm |
| End Area | 20.5 ft² 1.9 m² |
| Weight | 5451 lb 2472 kg |
Key Specs
| Fork Width | 90 in 2298 mm |
| Width - Over Tines | 90 in 2298 mm |
| Width - Between Tines | 73 in 1857 mm |
| Tine Length | 64 in 1609 mm |
| Tine Width | 8.7 in 221 mm |
| Inside Height | 55 in 1386 mm |
| Clamp Opening | 100 in 2542 mm |
| End Area | 20.5 ft² 1.9 m² |
| Weight | 5451 lb 2472 kg |