Studio Shot

Pallet Fork Carriages 1209 mm (48 in), Skid Steer Coupler, Class III

Request A Price Shop Now

Key Specs

Height
36.4 in
925 mm
Width
48 in
1209 mm
Overall Width
51.2 in
1300 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1209 mm (48 in), Skid Steer Coupler, Class III

Height 36.4 in 925 mm
Width 48 in 1209 mm
Overall Width 51.2 in 1300 mm
Weight 332.9 lb 151 kg
Length 12.3 in 312 mm
Tine Spacing 250-1018 mm (10-40 in) centerline to centerline 250-1018 mm (10-40 in) centerline to centerline
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1209 mm (48 in), Skid Steer Coupler, Class III compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View